Skip to main content

pkg_650 (WSON 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWSN0008JA-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TNP-8DAV
JEITA Standard
The JEITA standard to which the device is compliant.
P-WSON8-3.6x3-0.65
Package Status
Active
Package Type
WSON
Class
IC
Package Code
The unique identifier of this package.
pkg_650
Lead Count
8
Pb (Lead) Free
Yes
Length
3.6mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.6 x 3 x 0.8

Documentation

Type Title Date
Carrier/Package PDF 43 KB
Carrier/Package PDF 69 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 127 KB
Package Outline Drawing PDF 20 KB
5 items