Skip to main content

pkg_669 (WQFN 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PWQN0064KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TNP-64AV
JEITA Standard
The JEITA standard to which the device is compliant.
P-WQFN64-9x9-0.50
Package Status
Active
Package Type
WQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_669
Lead Count
64
Pb (Lead) Free
Yes
Length
9mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9 x 9 x 0.8

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Carrier/Package PDF 244 KB
Carrier/Package PDF 127 KB
Package Outline Drawing PDF 22 KB
4 items