Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0003DE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TO-92(3)V
JEITA Standard
The JEITA standard to which the device is compliant.
SC-43A
Package Status
Active
Package Type
TO-92(3)
Class
Dic
Package Code
The unique identifier of this package.
pkg_6722
Lead Count
3
Pb (Lead) Free
Yes

Documentation

Type Title Date
Carrier/Package PDF 113 KB
Carrier/Package PDF 25 KB
Package Outline Drawing PDF 16 KB
3 items