Skip to main content

pkg_6738 (CMPAK 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0003ZA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
CMPAK
JEITA Standard
The JEITA standard to which the device is compliant.
SC-70
Package Status
Active
Package Type
CMPAK
Class
Dic
Package Code
The unique identifier of this package.
pkg_6738
Lead Count
3
Pb (Lead) Free
Yes

Documentation

Type Title Date
Package Outline Drawing PDF 26 KB
Carrier/Package PDF 244 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 31 KB
Carrier/Package PDF 12 KB 日本語
5 items