Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PWQN0008ZA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
TNP-8TV |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HWQFN8-2x2-0.65 |
Package Status | Active |
Package Type | HWQFN |
Class | Dic |
Package Code The unique identifier of this package.
|
pkg_6759 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2mm |
Width | 2mm |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 42 KB | |
Carrier/Package | PDF 12 KB 日本語 | |
Package Outline Drawing | PDF 15 KB | |
5 items
|