Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PWQN0048KA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
TNP-48TV |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HWQFN48-7x7-0.50 |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_678 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.8mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
7 x 7 x 0.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 59 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 127 KB | |
Package Outline Drawing | PDF 23 KB | |
5 items
|