Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLQP0064KF-E |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
S64GB-50-UEU-1 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFQFP64-10x10-0.50 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_6806 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.6mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
10 x 10 x 1.6 |