Skip to main content

pkg_6807 (LFQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0100KE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P100GC-50-GBR-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP100-14X14-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_6807
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 233 KB
Carrier/Package PDF 221 KB
Carrier/Package PDF 187 KB
Carrier/Package PDF 214 KB
Carrier/Package PDF 223 KB
Carrier/Package PDF 108 KB
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 46 KB
8 items