Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLQP0100JC-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P100GF-65-GBN-1 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LQFP100-14x20-0.65 |
Package Status | Active |
Package Type | LQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_6808 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 14mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.6mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
20 x 14 x 1.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 257 KB | |
Carrier/Package | PDF 194 KB | |
Carrier/Package | PDF 185 KB | |
Carrier/Package | PDF 175 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 49 KB | |
7 items
|