Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSP0020DF-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-HSOP20-11x14.1-1.27 |
Package Status | Active |
Package Type | HSOP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_6810 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 14.1mm |
Width | 11mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
3.6mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
14.1 x 11 x 3.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 124 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 107 KB | |
Carrier/Package | PDF 14 KB 日本語 | |
Package Outline Drawing | PDF 29 KB | |
6 items
|