Skip to main content

pkg_6819 (HUSON 18)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PUSN0018KA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HUSON18-4.5x3.4-0.50
Package Status
Active
Package Type
HUSON
Class
IC
Package Code
The unique identifier of this package.
pkg_6819
Lead Count
18
Pb (Lead) Free
Yes
Length
4.5mm
Width
3.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.5 x 3.4 x 0.6

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 15 KB 日本語
Package Outline Drawing PDF 22 KB
4 items