Skip to main content

pkg_6820 (HXSON 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PXSN0008KA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HXSON8-3x3-0.50
Package Status
Active
Package Type
HXSON
Class
IC
Package Code
The unique identifier of this package.
pkg_6820
Lead Count
8
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3 x 3 x 0.5

Documentation

Type Title Date
Carrier/Package PDF 244 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 78 KB
Carrier/Package PDF 14 KB 日本語
Package Outline Drawing PDF 20 KB
6 items