Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PVQN0032LA-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-VQFN32-5x5-0.40 |
Package Status | Active |
Package Type | VQFN |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_6822 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.95mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
5 x 5 x 0.95 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 59 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 18 KB | |
4 items
|