Skip to main content

pkg_6823 (VQFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0048LB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-VQFN48-6x6-0.40
Package Status
Active
Package Type
VQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_6823
Lead Count
48
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 6 x 0.9

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 19 KB
4 items