Skip to main content

pkg_6824 (HVQFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0032KB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN32-5x6-0.50
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_6824
Lead Count
32
Pb (Lead) Free
Yes
Length
6mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 5 x 0.95

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 18 KB
4 items