Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRBG0425FB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
425F7T |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-BGA425-27x27-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_6837 |
Lead Count | 425 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2.6mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
27 x 27 x 2.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 47 KB | |
4 items
|