Skip to main content

pkg_6841 (BGA 561)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0561FC-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA561-31x31-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_6841
Lead Count
561
Pb (Lead) Free
Yes
Length
31mm
Width
31mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
31 x 31 x 2.6

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 45 KB
4 items