Title | Information |
---|---|
Pkg. Name | PRBG0681FA-A |
Pkg. Previous Code | 681F7T |
JEITA Standard | P-BGA681-35x35-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_6843 |
Lead Count | 681 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 61 KB | |
4 items
|