Title | Information |
---|---|
Pkg. Name | PLBG0165FE-A |
Pkg. Previous Code | 165FHG-A |
JEITA Standard | P-LBGA165-13x15-1.00 |
Package Status | Active |
Package Type | LBGA |
Class | IC |
Package Code | pkg_6857 |
Lead Count | 165 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 13mm |
Thickness | 1.4mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 15 x 13 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 28 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
4 items
|