Skip to main content

pkg_6864 (LFBGA 393)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0393KA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA393-10.9x10.9-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_6864
Lead Count
393
Pb (Lead) Free
Yes
Length
10.9mm
Width
10.9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.9 x 10.9 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 45 KB
4 items