Skip to main content

pkg_6872 (VFBGA 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVBG0064KB-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-VFBGA64-5x5-0.50
Package Status
Active
Package Type
VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_6872
Lead Count
64
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5 x 5 x 1

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 19 KB
6 items