Skip to main content

pkg_699 (TSSOP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0014JA-C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TTP-14DBV
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSSOP14-4.4x5-0.65
Package Status
Active
Package Type
TSSOP
Class
IC
Package Code
The unique identifier of this package.
pkg_699
Lead Count
14
Pb (Lead) Free
Yes
Length
5mm
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5 x 4.4 x 1.1

Documentation

Type Title Date
Carrier/Package PDF 51 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 127 KB
Package Outline Drawing PDF 23 KB
4 items