Title | Information |
---|---|
Pkg. Name | PRQP0044GC-A |
Pkg. Previous Code | FP-44A |
JEITA Standard | P-QFP44-14x14-0.80 |
Package Status | Active |
Package Type | QFP |
Class | IC |
Package Code | pkg_71 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 3.05mm |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 23 KB | |
5 items
|