Title Information
Pkg. Name PRQP0064GC-A
Pkg. Previous Code FP-64H
JEITA Standard P-QFP64-14x14-0.80
Package Status Active
Package Type QFP
Class IC
Package Code pkg_73
Lead Count 64
Pb (Lead) Free Yes
Length 14mm
Width 14mm
Thickness 3.05mm
Pkg. Dimensions (mm) 14 x 14 x 3.05

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 24 KB
5 items