Skip to main content

pkg_742 (LFQFP 216)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0216LB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-216V
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP216-24x24-0.40
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_742
Lead Count
216
Pb (Lead) Free
Yes
Length
28mm
Width
28mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
28 x 28 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 124 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 44 KB
4 items