Skip to main content

pkg_7497 (XLP04 4)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PXSN0004JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P4B1-65-111
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
XLP04
Class
Dic
Package Code
The unique identifier of this package.
pkg_7497
Lead Count
4
Pb (Lead) Free
Yes
Length
1mm
Width
0.6mm

Documentation

Type Title Date
Package Outline Drawing PDF 42 KB
1 item