Skip to main content

pkg_7500 (SSP 2)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSP0002ZB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P2C1-0-111
JEITA Standard
The JEITA standard to which the device is compliant.
SC-76
Package Status
Active
Package Type
SSP
Class
Dic
Package Code
The unique identifier of this package.
pkg_7500
Lead Count
2
Pb (Lead) Free
Yes
Length
1.7mm
Width
1.25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.7 x 1.25 x 1

Documentation

Type Title Date
Package Outline Drawing PDF 54 KB
Carrier/Package PDF 13 KB 日本語
2 items