Skip to main content

pkg_7517 (XSOF 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PXSF0003LA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P3D1-40-212
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
XSOF
Class
Dic
Package Code
The unique identifier of this package.
pkg_7517
Lead Count
3
Pb (Lead) Free
Yes
Length
1.2mm
Width
0.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.33mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.2 x 0.8 x 0.33

Documentation

Type Title Date
Package Outline Drawing PDF 54 KB
Carrier/Package PDF 21 KB 日本語
2 items