Skip to main content

pkg_753 (LFQFP 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0048KC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-48BV
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP48-7x7-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_753
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 28 KB
6 items