Skip to main content

pkg_759 (HQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0100JF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-100LV
JEITA Standard
The JEITA standard to which the device is compliant.
P-HQFP100-14x20-0.65
Package Status
Active
Package Type
HQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_759
Lead Count
100
Pb (Lead) Free
Yes
Length
20mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.05mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 14 x 3.05

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 28 KB
5 items