Skip to main content

pkg_7595 (LQFP 52)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0052JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P52GB-65-GBS-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP52-10x10-0.65
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7595
Lead Count
52
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 142 KB
2 items