Skip to main content

pkg_7597 (LQFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0064GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P64GC-80-GBW-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP64-14x14-0.80
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7597
Lead Count
64
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Package Outline Drawing PDF 147 KB
2 items