Title | Information |
---|---|
Pkg. Name | PLBG0594KA-A |
Pkg. Previous Code | P594F1-50-FAH |
JEITA Standard | P-LFBGA594-14x14-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7598 |
Lead Count | 594 |
Pb (Lead) Free | Yes |
Length | 14mm |
Width | 14mm |
Thickness | 1.42mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.42 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 352 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 74 KB | |
4 items
|