Skip to main content

pkg_7601 (HBGA 580)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0580DC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S580S2-127-K6-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA580-45x45-1.27
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7601
Lead Count
580
Pb (Lead) Free
Yes
Length
45mm
Width
45mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.78mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
45 x 45 x 2.78

Documentation

Type Title Date
Carrier/Package PDF 200 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 41 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 40 KB
5 items