Skip to main content

pkg_7607 (SZIP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRZP0020DB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P20V-254A-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-SZIP20-0325-1.27
Package Status
Active
Package Type
SZIP
Class
IC
Package Code
The unique identifier of this package.
pkg_7607
Lead Count
20
Pb (Lead) Free
Yes
Length
7.96mm
Thickness
Seated height or Package height
(Please check the outline drawing)
8.3mm

Documentation

Type Title Date
Carrier/Package PDF 39 KB
Package Outline Drawing PDF 10 KB
2 items