Skip to main content

pkg_7608 (SZIP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRZP0024DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P24V-100-475A-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-SZIP24-0475-1.27
Package Status
Active
Package Type
SZIP
Class
IC
Package Code
The unique identifier of this package.
pkg_7608
Lead Count
24
Pb (Lead) Free
Yes
Length
11.64mm
Thickness
Seated height or Package height
(Please check the outline drawing)
12.07mm

Documentation

Type Title Date
Package Outline Drawing PDF 10 KB
1 item