Skip to main content

pkg_7609 (SZIP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRZP0024DB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P24V-254-400A-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-SZIP24-0400-1.27
Package Status
Active
Package Type
SZIP
Class
IC
Package Code
The unique identifier of this package.
pkg_7609
Lead Count
24
Pb (Lead) Free
Yes
Length
10.16mm
Thickness
Seated height or Package height
(Please check the outline drawing)
10.16mm

Documentation

Type Title Date
Carrier/Package PDF 144 KB
Package Outline Drawing PDF 10 KB
2 items