Skip to main content

pkg_7611 (SZIP 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRZP0040DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P40V-100-475A-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-SZIP40-0475-1.27
Package Status
Active
Package Type
SZIP
Class
IC
Package Code
The unique identifier of this package.
pkg_7611
Lead Count
40
Pb (Lead) Free
Yes
Length
11.64mm
Thickness
Seated height or Package height
(Please check the outline drawing)
12.07mm

Documentation

Type Title Date
Carrier/Package PDF 41 KB
Package Outline Drawing PDF 11 KB
2 items