Skip to main content

pkg_7612 (SZIP 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRZP0040ZA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P40VF-70-475A-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-SZIP40-0475-0.89
Package Status
Active
Package Type
SZIP
Class
IC
Package Code
The unique identifier of this package.
pkg_7612
Lead Count
40
Pb (Lead) Free
Yes
Length
11.64mm
Thickness
Seated height or Package height
(Please check the outline drawing)
12mm

Documentation

Type Title Date
Package Outline Drawing PDF 11 KB
1 item