Skip to main content

pkg_7642 (HFQFP 160)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0160KB-E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P160GM-50-RED
JEITA Standard
The JEITA standard to which the device is compliant.
P-HFQFP160-24x24-0.50
Package Status
Active
Package Type
HFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7642
Lead Count
160
Pb (Lead) Free
Yes
Length
24mm
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24 x 24 x 3

Documentation