Skip to main content

pkg_7643 (FQFP 176)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0176KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P176GM-50-3EU
JEITA Standard
The JEITA standard to which the device is compliant.
P-FQFP176-24x24-0.50
Package Status
Active
Package Type
FQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7643
Lead Count
176
Pb (Lead) Free
Yes
Length
24mm
Width
24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
24 x 24 x 3

Documentation