Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRQP0160KB-F |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P160GM-50-JMD |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-FQFP160-24x24-0.50 |
Package Status | Active |
Package Type | FQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_7646 |
Lead Count | 160 |
Pb (Lead) Free | Yes |
Length | 24mm |
Width | 24mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
3.3mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
24 x 24 x 3.3 |