Skip to main content

pkg_7648 (QFP 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0064FE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P64GF-100-3B8
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP64-14x20-1.00
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7648
Lead Count
64
Pb (Lead) Free
Yes
Length
20mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 14 x 3