Skip to main content

pkg_7656 (HFQFP 304)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0304KB-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P304GL-50-NMU
JEITA Standard
The JEITA standard to which the device is compliant.
P-HFQFP304-40x40-0.50
Package Status
Active
Package Type
HFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7656
Lead Count
304
Pb (Lead) Free
Yes
Length
40mm
Width
40mm
Thickness
Seated height or Package height
(Please check the outline drawing)
4.3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
40 x 40 x 4.3

Documentation