Skip to main content

pkg_7660 (QFP 52)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0052FB-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P52GC-100-3BH
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP52-14x14-1.00
Package Status
Active
Package Type
QFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7660
Lead Count
52
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 3.1

Documentation

Type Title Date
Carrier/Package PDF 266 KB
Carrier/Package PDF 205 KB
Carrier/Package PDF 196 KB
Package Outline Drawing PDF 35 KB
4 items