Skip to main content

pkg_7665 (FQFP 256)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0256LB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P256GD-40-LMV
JEITA Standard
The JEITA standard to which the device is compliant.
P-FQFP256-28x28-0.40
Package Status
Active
Package Type
FQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7665
Lead Count
256
Pb (Lead) Free
Yes
Length
28mm
Width
28mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
28 x 28 x 3.8

Documentation

Type Title Date
Carrier/Package PDF 225 KB
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 172 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 38 KB
Package Outline Drawing PDF 47 KB
7 items