Skip to main content

pkg_7671 (FQFP 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0144KC-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P144GJ-50-JEU
JEITA Standard
The JEITA standard to which the device is compliant.
P-FQFP144-20x20-0.50
Package Status
Active
Package Type
FQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_7671
Lead Count
144
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 3

Documentation