Title | Information |
---|---|
Pkg. Name | PRSP0014DI-A |
Pkg. Previous Code | P14GR-50-225B |
JEITA Standard | P-SOP14-0225-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_7679 |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 10.2mm |
Width | 4.4mm |
Thickness | 1.8mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 10.2 x 4.4 x 1.8 |