Skip to main content

pkg_7699 (HBGA 1153)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG1153FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P1153F5-100-RN1
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA1153-35x35-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7699
Lead Count
1153
Pb (Lead) Free
Yes
Length
35mm
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.26mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35 x 35 x 3.26

Documentation

Type Title Date
Carrier/Package PDF 202 KB
Carrier/Package PDF 167 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 43 KB
Package Outline Drawing PDF 72 KB
5 items