Skip to main content

pkg_7709 (BGA 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0144FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P144F1-100-ENH
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA144-13x13-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7709
Lead Count
144
Pb (Lead) Free
Yes
Length
13mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.03mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13 x 13 x 2.03

Documentation

Type Title Date
Carrier/Package PDF 321 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 58 KB
4 items